??
Catalog navigation
CAD model selection
HELP_VARIABLE
Series
206
Shaft Size
30 mm
Part No.
129250
Description
P2B-GTUEZ-30M-PCR
A
40.9 mm
B
160.3 mm
C
45.2 mm
Dmin
117.1 mm
Dmax
124.2 mm
Bolt Diameter
M12
G
18.3 mm
H
17.9 mm
J
84.9 mm
L
50.8 mm
M
42.9 mm
R
13.5 mm
S
27.4 mm
Z
26.2 mm
Download CAD models
Previews